Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PDP20 F 4 mag

773310
PDP20 F 4 mag
Decentralised interface for series connection for PSE mag in PL e.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
20.06.2019
Certifications: CE, cULus Listed, TÜV
Number of digital inputs: 8
Protection type, housing: IP40
Terminal protection type: IP20
Terminal type: Screw terminal, Spring-loaded terminal
Width dimension: 22.5 mm
Height dimension: 98.0 mm
Depth dimension: 120.0 mm
Gross weight: 115 g
Net weight: 105 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded