Communication modules from the remote I/O system PSSuniversal 2 are used as a head module, for connection to your existing system architecture. When combined with the I/O modules for PSSuniversal 2 you have a tailored solution for your periphery expansion. The Ethernet-based fieldbus modules are connected to the higher level controller via standard industrial fieldbus protocols. The corresponding failsafe protocol is always supported in addition to the fieldbus protocol.
PSSuniversal 2 – Communication modules for remote I/O systems
The right solution for your application
Your benefits at a glance
- Optimised handling during commissioning and service
- Precise diagnostics
- Rapid fault localisation and troubleshooting
- Openness
Simple commissioning – An overview of the features
- Ability to adapt to PROFINET / PROFIsafe and Ethernet/IP / CIP Safety by exchanging the head module
- Safe I/O modules universally usable in an identical manner for a wide variety of safety protocols
- Designed for applications up to SIL 3 in accordance with IEC 61508 / PL e in accordance with EN 13849 and for other international standards
- Simple configuration using our PASconfig software
Perfectly tailored to your particular industry application
Our product range: PSSuniversal 2 – Communication modules
Head office
Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia
Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au
Technical Support
Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au