Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 EF 8DI

328101
PSS u2 EF 8DI
Electronic module digital inputs and outputs, with failsafe function, 8 inputs.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
05.06.2020
Certifications: CE, cULus Listed, TÜV
Width dimension: 12.5 mm
Height dimension: 110.8 mm
Depth dimension: 72.5 mm
Gross weight: 46 g
Net weight: 37 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded