Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E S 4DO 0.5-TD

314406
PSSu E S 4DO 0.5-TD
Electronic module digital inputs and outputs, with standard function, 4 outputs (0.5 A), diagnostic capabilities, ext. temperature.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Application range: Standard
Positive switching 1-pole SC output: 4
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/12C-T, PSSu BP 1/12S-T, PSSu BP 1/8C-T, PSSu BP 1/8S-T, PSSu BP-C 1/8C-T, PSSu BP-C 1/8S-T, PSSu BP-C1 1/12C-T, PSSu BP-C1 1/12S-T
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 48 g
Net weight: 34 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded