Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu K S 8DI 8DO 0.5

312431
PSSu K S 8DI 8DO 0.5
Compact module, with standard function, 8 digital inputs 8 outputs (0.5 A).

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
18.06.2019
Certifications: CE, cULus Listed, BG, TÜV
Application range: Standard
Number of digital inputs: 8
Positive switching 1-pole SC output: 8
Protection type, housing: IP20
Width dimension: 30.0 mm
Height dimension: 128.9 mm
Depth dimension: 56.0 mm
Gross weight: 105 g
Net weight: 89 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded