Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu E S 4DI

312400
PSSu E S 4DI
Electronic module digital inputs and outputs, with standard function, 4 inputs.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
18.06.2019
Certifications: CE, cULus Listed, BG, TÜV
Application range: Standard
Number of digital inputs: 4
Protection type, housing: IP20
Permitted base modules: PSSu BP 1/12C, PSSu BP 1/12S, PSSu BP 1/8C, PSSu BP 1/8S, PSSu BP-C 1/8C, PSSu BP-C 1/8S, PSSu BP-C1 1/12C, PSSu BP-C1 1/12S
Width dimension: 12.6 mm
Height dimension: 76.0 mm
Depth dimension: 60.2 mm
Gross weight: 40 g
Net weight: 31 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded