Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m ES 14DO

772181
PNOZ m ES 14DO
module with 14 non safe semiconductor outputs

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
18.02.2020
Certifications: CE
Positive switching 1-pole SC output: 14
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 120.0 mm
Gross weight: 110 g
Net weight: 100 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded