Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m EF 8DI2DOT

772144
PNOZ m EF 8DI2DOT
Configurable control system PNOZmulti 2 expansion module 8 safe inputs, 2 safe 2-pole outputs.

On request
On request
Availability
Quantity
Available from
Certifications: CE, TÜV
Number of digital inputs: 8
Number of 2-pole semiconductor outputs: 2
Number of test pulse outputs: 2
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Terminal type: Screw terminal, Spring-loaded terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 120.0 mm
Gross weight: 115 g
Net weight: 105 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded