text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
14 Products found
PNOZ m EF 16DI
772140
PNOZ m EF 16DI
Configurable safe small controllers PNOZmulti 2, expansion module, 16 safe digital inputs.

On request
PNOZ m EF 4AI
772160
PNOZ m EF 4AI
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe analogue inputs, 4..20 mA.

On request
PNOZ m EF 8DI4DO
772142
PNOZ m EF 8DI4DO
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe digital inputs, 4 safe semiconductor outputs.

On request
PNOZ m EF 4DI4DOR
772143
PNOZ m EF 4DI4DOR
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs.

On request
PNOZ m EF 8DI2DOT
772144
PNOZ m EF 8DI2DOT
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs ...

On request
PNOZ m EF 1MM
772170
PNOZ m EF 1MM
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis.

On request
PNOZ m EF 2MM
772171
PNOZ m EF 2MM
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 2 axes.

On request
PNOZ m EF Multi Link
772120
PNOZ m EF Multi Link
Configurable safe small controllers PNOZmulti 2, expansion module safe connection of 2 configurable safe small controlle ...

On request
PNOZ m EF PDP Link
772121
PNOZ m EF PDP Link
Configurable safe small controllers PNOZmulti 2, expansion module, safe decentralised I/O modules.

On request
PDP67 F 10DI4DO 5/8 ION
772610
Decentralised input/output module for PNOZmulti 2, protection type Ip67, connection via connection module PDP link, 10 s ...

On request
PDP67 F 10DI4DO 5/8 VA ION
772611
Decentralised input/output module for PNOZmulti 2, protection type IP67, stainless steel connections, connection via con ...

On request
PNOZ m EF 2DOR
772146
Configurable safe small controllers PNOZmulti 2, expansion module, 2 safe relay outputs.

On request
PNOZ m EF 1MM2DO
772172
PNOZ m EF 1MM2DO
Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis, 2 safe outputs, cascading ...

On request
PNOZ m EF 4DI4DORD
772145
PNOZ m EF 4DI4DORD
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs, diverse, ...

On request

Save basket

Create a new order or get an individual offer

Select intended use