text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
45 Products found
Cable/XX/USB-ASMX/MIN-BAMX/U/003/Q009/SH
772300
Connection lead, USB 2.0 Type A on USB 2.0 Type Mini-B, conductor cross section: 0.09 mm², shielded, cable length: 3 m

On request
PNOZ m Spring Terminal X1
751018
Plug-in spring-loaded terminal X1 for configurable safe small controllers PNOZmulti 2, coding type 2.

On request
PNOZ m Screw Terminal X1
750018
Plug-in screw terminal X1 for configurable safe small controllers PNOZmulti 2, coding type 2.

On request
Set 5 Spring Terminals
751017
Set of plug-in screw terminals for PNOZ m EF SafetyNet, communication module, small controllers PNOZmulti 2.

On request
MM A MINI-IO CAB99 1.5m
772200
Adapter cable for PNOZmulti 2 and PSS 4000 Motion Monitoring, 1.5 m.

On request
MM A MINI-IO CAB99 2.5m
772201
Adapter cable for PNOZmulti 2 and PSS 4000 Motion Monitoring, 2.5 m.

On request
MM A MINI-IO CAB99 5.0m
772202
Adapter cable for PNOZmulti 2 and PSS 4000 Motion Monitoring, 5 m.

On request
MM A MINI-IO CAB06 5m
772243
Motion Monitoring Adapter ELAU 9/9 5 m.

On request
MM A MINI-IO CAB01B 1.5m
772217
Motion Monitoring Adapter SI/HA 25/25, 1.5 m.

On request
MM A MINI-IO CAB01A 1.5m
772216
Motion Monitoring Adapter SI/HA 25/25, 1.5 m.

On request
MM A MINI-IO CAB19 2.5m
772221
Motion Monitoring Adapter ELAU PACDRIVE3, 0.2/2.5 m.

On request
MM A MINI-IO CAB19 1.5m
772220
Motion Monitoring Adapter ELAU PACDRIVE3, 0.2/1.5 m.

On request
MM A MINI-IO CAB15 2.5m
772244
Motion Monitoring Adapter TENDO 15/15 2.5 m.

On request
MM A MINI-IO CAB08 2.5m
772235
Motion Monitoring Adapter LENZE 9/9 2.5 m.

On request
MM A MINI-IO CAB01B 2.5m
772212
Motion Monitoring Adapter SI/HA 25/25, 2.5 m.

On request
MM A MINI-IO CAB06 1.5m
772234
Motion Monitoring Adapter ELAU 9/9, 1.5 m.

On request
MM A MINI-IO CAB20 2.5m
772247
Motion Monitoring Adapter Parker HD 15/15 2.5 m.

On request
MM A MINI-IO CAB03B 2.5m
772214
Motion Monitoring Adapter SI/HA 15/15, 2.5 m.

On request
MM A MINI-IO CAB03A 2.5m
772213
Motion Monitoring Adapter SI/HA 15/15, 2.5 m.

On request
MM A MINI-IO CAB14 2.5m
772246
Motion Monitoring Adapter LEROY 15/15 2.5 m.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use