Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMD s20 C 24-240VAC/DC 10-200k / 2U

761120
PMD s20 C 24-240VAC/DC 10-200k / 2U
Insulation monitor in Sigma housing for monitoring the insulation of galvanically isolated supplies. Limit values can be set via display, can be saved on chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, Connection via spring-loaded terminals.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Application options: Insulation monitor, Earth fault monitor
Supply voltage (V): 24,0 - 240,0
Supply voltage type: AC/DC
Insulation resistance: 10 ... 200 kOhm
Max. cable length unshielded: 0 ... 400 V
Protection type, housing: IP40
Terminal type: Spring-loaded terminal
Terminal style: Plug-in
Operating modes: Normally de-energised mode, Fault non-latching, Fault latching, Normally energised mode, Automatic reset, Manual reset, Test mode, Normal operation
Width dimension: 45.0 mm
Height dimension: 98.0 mm
Depth dimension: 120.0 mm
Gross weight: 330 g
Net weight: 270 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded