Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMD s10 C 24-240VACDC

761100
PMD s10 C 24-240VACDC
True power monitor in Sigma housing for monitoring Under and overload, limit can be set via display, can be saved to chip card. Relay output: 2 switch contacts. Analogue output: Current 4 - 20 mA and 0 - 10 V DC, supply voltage: 24 - 240 V AC/DC, measuring voltage: 100 - 550 V AC, measuring voltage: 1 - 12 A, set of connection terminals of spring type.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Application options: True power measurement
Supply voltage (V): 24,0 - 240,0
Supply voltage type: AC/DC
Measuring voltage: 100 - 550
Measuring current: 1 - 12
Protection type, housing: IP40
Terminal type: Spring-loaded terminal
Terminal style: Plug-in
Operating modes: Normally de-energised mode, Fault non-latching, Fault latching, Normally energised mode, Automatic reset, Manual reset
Width dimension: 45.0 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 350 g
Net weight: 340 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded