Compare 0
Video tutorials
Australia | english
You have now of 6 products to compare

PNOZsigma safety relay for two-hand monitoring

Application options PNOZsigma safety relays

Safety relay PNOZsigma

The safety relays PNOZ s6 and PNOZ s6.1 of the product range PNOZsigma can be used in the safe monitoring of two-hand control systems. Both the devices are in accordance with the requirements of the standard EN 574 for safe tow-hand monitoring.

  • PNOZ s6: Two-hand monitoring Type IIIC. PL e in accordance with EN ISO 13849-1 and SIL CL 3
    in accordance with IEC 62061
  • PNOZ s6.1: Two-hand monitoring Type IIIA. PL c in accordance with EN ISO 13849-1 and SIL CL 1 in accordance with IEC 62061
Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ s6 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 1 semiconductor. UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type. Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

PNOZ s6.1 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O per pushbutton Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

PNOZ s6 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O, 1 N/C per pushbutton. Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in terminals of screw type. Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

PNOZ s6.1 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O, 1 N/C per pushbutton. Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in terminals of screw type Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

PNOZ s6 C 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O, 1 N/C per pushbutton. Outputs: 3 N/O, 1 N/C, 1 semiconductor, UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals. Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

PNOZ s6.1 C 24VDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O per pushbutton. Outputs: 3 N/O, 1 N/C, 1 semiconductor. UB 24 V DC, width: 22.5 mm, plug-in terminals in cage clamp technology. Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

PNOZ s6 C 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O, 1 N/C per pushbutton. Outputs: 3 N/O, 1 N/C, 1 semiconductor UB 48 - 240V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals. Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

PNOZ s6.1 C 48-240VACDC 3 n/o 1 n/c

PNOZsigma Safety relay (standalone). Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 1 semiconductor, UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals. Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au