Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PZE 9 42VAC 8n/o 1n/c

774141
PZE 9 42VAC 8n/o 1n/c
Contact expansion Inputs: ability to detect shorts across contacts Outputs: 8 N/O, 1 N/C UB 42 V AC, width: 90 mm, Contact block for contact expansion + amplification in connection with safety-related control components.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous contact expansion
Operating modes: Single-channel, Dual-channel, Detection of shorts across contacts, without detection of shorts across contacts
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Supply voltage (V): 42,0
Supply voltage type: AC
Terminal style: fixed
Terminal type: Screw terminal
Number of instantaneous safety contacts: 8
Number of delayed safety contacts: 0
Number of auxiliary contacts: 1
Max. current at DC13 I (6 cycles/min): 7.0 A
Voltage at AC15: 230 V
Width dimension: 90.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 610 g
Net weight: 600 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded