Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

P2HZ X4P 24VDC 3n/o 1n/c

777355
P2HZ X4P 24VDC 3n/o 1n/c
Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C UB 24 V DC, width: 22.5 mm, plug-in terminals of screw type Two-hand control device/monitoring the simultaneity of two-hand pushbuttons.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA, CCC
Application options: Two-hand monitoring Type III C
Standards: EN 574 TYP III C, EN 62061, EN ISO 13849-1, VDE 0113-1
Operating modes: Dual-channel, Detection of shorts across contacts
Number of instantaneous safety contacts: 3
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: Plug-in
Terminal type: Screw terminal
Stop category: 0
Max. current at DC13 I (6 cycles/min): 1.5 A
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 220 g
Net weight: 210 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded