Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

P1HZ X1 24VDC 2n/o

774360
P1HZ X1 24VDC 2n/o
Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 2 N/O UB 24 V DC, width: 22.5 mm, integral screw terminals, two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Two-hand monitoring Type III A
Standards: EN 574 TYP III A, EN 62061, EN ISO 13849-1, VDE 0113-1
Operating modes: Dual-channel, Detection of shorts across contacts
Number of instantaneous safety contacts: 2
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal style: fixed
Terminal type: Screw terminal
Stop category: 0
Max. current at DC13 I (6 cycles/min): 2.5 A
Width dimension: 22.5 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 205 g
Net weight: 200 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded