Compare 0
Video tutorials
Australia | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

P2HZ X1 48VAC 3n/o 1n/c

774332
P2HZ X1 48VAC 3n/o 1n/c
Safety relay (standalone) Inputs: 1 N/O, 1 N/C per pushbutton Outputs: 3 N/O, 1 N/C, 2 semiconductor UB 48 V AC, width: 45 mm, plug-in terminals of screw type Two-hand control device, monitoring the simultaneity of a two-hand pushbutton.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Two-hand monitoring Type III C
Standards: EN 574 TYP III C, EN 62061, EN ISO 13849-1, VDE 0113-1
Operating modes: Dual-channel, Detection of shorts across contacts
Number of instantaneous safety contacts: 3
Supply voltage (V): 48,0
Supply voltage type: AC
Terminal style: fixed
Terminal type: Screw terminal
Stop category: 0
Max. current at DC13 I (6 cycles/min): 1.5 A
Width dimension: 45.0 mm
Height dimension: 87.0 mm
Depth dimension: 121.0 mm
Gross weight: 390 g
Net weight: 380 g
Ambient temperature: -25 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded