Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Bolt for mechanical guard locking in connection with safety switch
PSEN me1 or PSEN cs.
On request
Safety hinged switch, mounting position right-hand, 4-pin M12
male connector, 2 N/C, protection type IP67.
On request
Bolt for mechanical guard locking in connection with safety switch
PSEN cs3.1, PSEN cs4.1, PSEN cs4.2 and PSEN ma1.4.
On request
Mechanical bolt, for safety switch PSEN me1 or PSEN cs with
locking (can be deactivated) and escape release.
On request
Safe hinge switch, mounting position left-hand side, M12 4-pin maleconnector, 2
N/C, IP67.
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece coded switch with actuator.
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 6 mm, height design 13 mm,
PU = 1 sensor with actuator.
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm for series connection with
PSEN ix1, height design 13 mm, PU = 1 sensor with actuator.
On request
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator.
On request
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 5 m
cable (PUR).
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, switching distance 8 mm, PU =
1 piece with actuator.
On request
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, with
LED, round M30 design, IP67, operating distance 8 mm, PU = 1 piece with
actuator.
On request
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one
actuation direction, support for SDD, IP6K9K, switching distance 11 mm,
Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator. A total of 8 teach-in processes is possible.
On request
RFiD safety switch 2 safe SC outputs, 5 m cable, one
actuation direction, support for SDD, IP6K9K, switching distance
depends on the actuator, PU = 1 piece coded switch without actuator.
On request
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.
On request
Magnetic safety switch 2 n/o, auxiliary contact n/o, square
design, LED, IP6K9K, switching distance 10 mm, 5 m cable, height design18
mm, PU = 1 sensor with actuator.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer