Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Plug-in connector, 5-pin, connector angled M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
On request
Plug-in connector, 5-pin, socket straight M12, A-coded, screwconnection,
material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
On request
Plug-in connector, 5-pin, connector angled M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
On request
RJ45 plug-in connector, straight, IP20, 8-pin, Cat6a, IDC connection,AWG
22, cable diameter: 5.5-8.5mm
On request
Plug-in connector, 5-pin, connector straight M12, B-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
On request
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 3× 0.34 mm², black, to connect a transmitter of the
sensors PSEN op2S-1-1/PSEN op4S-1-1/PSEN op4S-1-2 (light curtains) to
PSS67 and PDP67.
On request
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded
(power), crimp connection, material threaded ring: Zinc die casting,nickel-plated,,
cable screw connection Pg11, outer cable diameter 5-9mm
On request
SafetyNET p Connector RJ45s
Phase-out article
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm
On request
Plug-in connector, 5-pin, socket straight M12, B-coded, screwconnection,
material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
On request
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, straight, 5-pin, A-coded,
PUR, 0.1 m, 3× 0.34 mm², black, to connect a receiver from the
sensors PSEN op2S-1-1/PSEN op4S-1-1/PSEN op4S-1-2 (light barriers) to
PSS67 and PDP67.
On request
Plug-in connector, T-adapter, IP67, 2x M12 female connector, 5-pin, A-
coded on M12 male connector, 5-pin, A-coded, internal wiring
1:1 for all 5 signals, to connect two PSEN to PSS67.
On request
Plug-in connector, 5-pin, connector angled M12, B-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
On request
Plug-in connector, 5-pin (4+FE), shielded, socket straight M12, L-coded
(power), crimp connector, material threaded ring: Zinc die casting,nickel-plated,,
cable screw connection Pg11, outer cable diameter 5-9mm
On request
Plug-in connector, 5-pin, connector angled M12, B-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
On request
Plug-in connector, 4-pin, connector straight M12, D-coded,
screw connection, material threaded ring: Zinc die casting,nickel-plated,
cable screw connection Pg9, outer cable diameter 6-8mm
On request
Plug-in connector, 5-pin, connector straight M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
On request
Plug-in connector, 8-pin, socket straight M12, A-coded, screwconnection,
material threaded ring: Zinc die casting nickel-plated, outer cablediameter 6-
8mm
On request
Accessories PDP67 F4 code, connection adapter for connection cable tothe
evaluation device
On request
Plug-in connector, 8-pin, connector straight M12, A-coded,
screw connection, material threaded ring: Zinc die castingnickel-plated,
outer cable diameter 6-8mm
On request
Accessories PDP67 F4 code VA, connection adapter for connection cable tothe
evaluation device, material threaded ring: Stainless steel
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer