text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
39 Products found
PSEN opII X-muting set extended
6C000184
GTIN: 4046548104738
Expanded X-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 2 muting arm sets, 1 x fixing materials, 2 x connection cable 1 m, muting lamp, 1 wiring box

On request
PSEN opII L-muting set extended
6C000182
GTIN: 4046548104714
Expanded L-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 1 muting arm set, 1 x fixing materials, 2 x connection cable 1 m, 1 muting lamp, 1 wiring box

On request
PSEN opII T-muting set extended
6C000183
GTIN: 4046548104721
Expanded T-muting set for safety light curtains PSEN opII, consisting of 4 muting sensors, 4 reflectors, 2 muting arm sets, 2 x fixing materials, 4 x connection cable 1 m, 1 muting lamp, 1 wiring box

On request
PSEN opII L-muting set basic
6C000187
GTIN: 4046548108309
Basic L-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 1 muting arm set, 1 x fixing materials

On request
PSEN opII T-muting set basic
6C000188
GTIN: 4046548108316
Basic T-muting set for safety light curtains PSEN opII, consisting of 4 muting sensors, 4 reflectors, 2 muting arm sets, 2 x fixing materials

On request
PSEN opII X-muting set basic
6C000189
GTIN: 4046548108323
Basic X-muting set for safety light curtains PSEN opII, consisting of 2 muting sensors, 2 reflectors, 2 muting arm sets, 1 x fixing materials

On request
PSEN opII muting box
6C000181
GTIN: 4046548099676
Wiring box for PSEN opII safety light curtain and muting sensor, muting lamp, override key switch, reset button

On request
PSEN opII lockout
632510
GTIN: 4046548096224
Accessory reset lock for PSEN opII safety light curtain. PU = 1 lockout, 2 one-way screws M4x12, 1 threaded pin M3x12, 2 slot nuts.

On request
PSEN opII slot nuts
632512
GTIN: 4046548102611
Slot nuts for installing accessories to the profile of the PSEN opII light guard or the protective column. Minimum package content 4 pieces.

On request
PSEN opII Bracket Kit
632015
GTIN: 4046548075946
Mounting kit for fixing the light guards of the PSEN optII series.

On request
PSEN opII mirror column-090 Set
632008
GTIN: 4046548075694
The set includes the mirror column "PSEN opII Mirror Column-090" with a mirror length of 900 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 750 mm.

On request
PSEN opII mirror column-195 Set
632011
GTIN: 4046548076127
The set includes the mirror column "PSEN opII Mirror Column-195" with a mirror length of 1950 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1800 mm.

On request
PSEN opII mirror column-060 Set
632007
GTIN: 4046548075687
The set includes the mirror column "PSEN opII Mirror Column-060" with a mirror length of 600 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 450 mm.

On request
PSEN opII mirror column-165 Set
632010
GTIN: 4046548076110
The set includes the mirror column "PSEN opII Mirror Column-165" with a mirror length of 1650 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1500 mm.

On request
PSEN opII mirror column-120 Set
632009
GTIN: 4046548076103
The set includes the mirror column "PSEN opII Mirror Column-120" with a mirror length of 1200 mm, fixing screws and "PSEN opII adjustable base unit". For use with light guards of the PSENopt and PSENoptII series up to a protected field length of 1050 mm.

On request
PSEN opII Testpiece F 14 mm
632018
GTIN: 4046548075953
Test rod for checking the function of the "Light guard with finger protection", diameter 14 mm.

On request
PSEN opII Adv Bracket Kit-2
632016
GTIN: 4046548080834
Expanded mounting kit with 3 degrees of freedom for fixing the light guard series PSEN optII, 2-parts.

On request
PSEN opII Adv Bracket Kit-3
632017
GTIN: 4046548080841
Expanded mounting kit with 3 degrees of freedom for fixing the light guard series PSEN optII, 3-parts.

On request
PSEN opII Laserpointer
632014
GTIN: 4046548080803
Laser alignment aid for light guard series PSEN opt II.

On request
PSEN opII Testpiece H 30 mm
632019
GTIN: 4046548075960
Test rod for checking the function of the "Light guard with handprotection", diameter 30 mm.

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use