Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"784131","name":"PNOZ e1vp C 10/24VDC 1so 1so t","price":"0.00","currency":"AUD","category":["A0200","A0200B0230","00100002007004","0010000200700480FT"]}
Actual product may vary
PNOZ e1vp C 10/24VDC 1so 1so t
Product ID: 784131
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1
auxiliary output in SC technology, delayed automatic/monitored start... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 1 auxiliary output in SC technology, delayed automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection between several devices, monitoring of E-STOP, safety gate, feedbackloop.
General data
Approval |
CE
UKCA cULus Listed KOSHA TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Max. device circuit breaker | 6 A slow / 10 A quick |
Semiconductor outputs
Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Times
Selectable times |
7
s 3 s 5 s 0.15 s 1 s 0 s 0.5 s 2 s 10 s |
Tolerance Tv | +/-10 % + 40 ms |
Repetition accuracy | 5 % |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 101 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 130 g |
Gross weight | 145 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548008913 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.300 |
Optional accessories
Terminal block filter 1
774195
Accessories for PNOZelog, PNOZmulti and PSS, terminal block with filterfor 3 -
10 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772290 terminal block filter 3 - 10 kOhm.
Terminal block filter 2
774196
Accessories for PNOZ, PNOZmulti and PSS, terminal block with filter for10 -
30 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772291 terminal block filter 10 - 30 kOhm.
PNOZ X Set spring loaded terminals P1+P2
374290
Set of spare plug-in spring-loaded terminals, PU = 1 piece P1 and 1piece P2.