Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400342","name":"PIT EF LED 1 PCB","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147028","0010400214702880QN"]}

Actual product may vary
PIT EF LED 1 PCB
Product ID: 400342
PITestop, circuit board LED safety module for PIT es10u.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Environmental data
Vibration to standard ... | EN 60947-5-5 |
Peak amplitude | Max. 0.35 mm |
Mechanical data
Net weight | 12 g |
Gross weight | 56 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1 |
CAS No. |
7439-92-1
1317-36-8 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
UNSPSC 25 | 46171620 |
GTIN | 4046548085891 |
Volume | 0.413 dm3 |
Harmonized System Code | 85340019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |