Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570482","name":"PSEN ml 1.1 round actuator","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227123","0010600222712380OR"]}

Actual product may vary
PSEN ml 1.1 round actuator
Product ID: 570482
Actuator with rounded head, coded, for safety guard locking device
PSENmlock,
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | Low |
Transponder coding | coded |
unit type | Actuator |
Technical data
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
EMC to standard ... |
EN 55011: Class A
EN 60947-5-3 EN 61326-3-1 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 50g |
Protection type, housing | IP67 |
UL enclosure type | type 1 |
Mechanical data
Max. vertical offset | +/-3.0 mm |
Max. ang. offset round X axis | +/-2.0 deg |
Max. ang. offset round Y axis | +/-2.5 deg |
Max. ang. offset round Z axis | +/-7.5 deg |
Max. offset closing direction | +/-2 mm |
Product material |
Zn
Galvanised steel Plastic Stainless steel Polycarbonate |
Net weight | 145 g |
Gross weight | 190 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272606 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001487 |
UNSPSC 25 | 39122205 |
GTIN | 4046548094954 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |