Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"784198","name":"PNOZ e8.1p C 24VDC 2so","price":"0.00","currency":"AUD","category":["A0200","A0200B0230","00100002007004","0010000200700480FT"]}

Actual product may vary
PNOZ e8.1p C 24VDC 2so
Product ID: 784198
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 2
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm,
automatic... More
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 2 auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm, automatic/monitored start, plug-in terminals of screw type, monitoring of E-STOP, safety gates, evaluation device for use combined with dynamised 2 wire evaluation PLID, only logical OR connection possible.
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Max. device circuit breaker | 6 A slow / 10 A quick |
Semiconductor outputs
Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | IP40 |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Spring-loaded terminal |
Height dimension | 101 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 125 g |
Gross weight | 145 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
UNSPSC 25 | 39122331 |
GTIN | 4046548067026 |
Volume | 0.300 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

Terminal block filter 1
774195
Accessories for PNOZelog, PNOZmulti and PSS, terminal block with filterfor 3 -
10 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772290 terminal block filter 3 - 10 kOhm.

PLID d1
774260
PNOZ, accessories, safe line inspection of a 2-wire line for
short circuit, short across contacts and open circuit, test pulse signalinput for
evaluation device PNOZ e8.1p, manual test with 1N/O contact,
continuous test with 1N/C, maximum cable length 3000 m,
version with screw terminal.

PLID d1 C
784260
PNOZ, accessories, safe line inspection of a 2-wire line for
short circuit, short across contacts and open circuit, test pulse signalinput for
evaluation device PNOZ e8.1p, manual test with 1N/O contact,
continuous test with 1N/C, maximum cable length 3000 m,
version with spring-loaded terminal.

Terminal block filter 2
774196
Accessories for PNOZ, PNOZmulti and PSS, terminal block with filter for10 -
30 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772291 terminal block filter 10 - 30 kOhm.