Pilz Press Area – Virtual meeting point for journalists

In our Pilz Press Area, you receive comprehensive information on our highlight topics 2020. As part of our trade press opening on the first day of the exhibition, under the exhibition motto “Be safe and secure with Pilz”, we provide an overview of our focus topics of comprehensive access control and safe area monitoring.

In our live press conference with the Pilz Management, Susanne Kunschert and Thomas Pilz, we inform you live about the current company topics on the morning of the last exhibition day. Our press team is also available for further information during the entire virtual exhibition, please arrange your individual appointment.

We look forward to meeting you!

These are our virtual highlights and offers in the Pilz Press Area:

Trade press opening

With information on our focus topics

26. May 2020

09:30 h (CEST)

Registration

 

Press portfolio

With the current press releases and background information

Available here from 26.May 2020

Press kit

 

 

Individual appointments

With our PR team with advance reservation

26. - 28. May 2020

09:00 - 17:00 h (CEST)

Scheduled appointments directly on

Martin Kurth:
+49 711 34 09 158

Sabine Karrer:
+49 711 34 09 7009

Jenny Skarman:
+49 711 34 09 1067

publicrelations@pilz.com

 

Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au