Australia | english

16 Jul. 2015

PNOZmulti 2 – with Ethernet/IP connection

Another communication connection: Configurable control system PNOZmulti 2 can now also be integrated into Ethernet/IP networks.

The configurable control system PNOZmulti 2 can now also be expanded on the left-hand side with an Ethernet/IP communication module. So now another communication connection is available for PNOZmulti 2, alongside PROFINET, CANopen, EtherCAT, Modbus TCP, Profibus-DP and Powerlink.

As a result, PNOZmulti 2 can be used flexibly and industry-wide, independently of the higher-level operational control system.

Your benefits at a glance:

  • Connection option to Ethernet/IP (Adapter) via communication module
  • IP address is set easily via a DIP switch on the front of the unit
  • Standardised connection to fieldbus via RJ45 connector
  • No data collision due to interface with switch
  • User-friendly diagnostic and control information for short downtimes and high plant availability
  • Two-way signalling and control via the communication module
  • Diagnostic concept PVIS is activated in the PNOZmulti Configurator,
    individual customer texts can also be integrated

Play it safe and use PNOZmulti 2 - the worldwide safety standard for all machine types.

Further information:

Configurable control system PNOZmulti 2

Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170

Telephone: +61 3 9560 0621

Press contact

Telephone: 03 9560 0621