The new POWERLINK communication module is now available for the configurable control system PNOZmulti 2.
17 Apr. 2014
PNOZmulti 2 with Powerlink connection
The new POWERLINK communication module enables the PNOZmulti 2 base unit to be expanded on the left-hand side and to be connected to a Powerlink network. As such there is now another communication module available alongside Profibus-DP, EtherCAT, CANopen and Modbus TCP.
Powerlink combines the benefits of Ethernet and fieldbus in one system: the original Ethernet properties with proven, robust CANopen mechanisms, plus real-time capability.
Your benefits at a glance:
- Option to connect to Powerlink networks (supports CANopen
over Ethernet) - Real-time communication with a higher level Powerlink
master control system - Two-way signalling and control via the communication module
- Diagnostic concept PVIS can be activated in the PNOZmulti Configurator,
individual customer texts can also be integrated
Play it safe and use PNOZmulti 2 – the worldwide safety standard for all machine types.
Further information:
Configurable control system PNOZmulti 2