Australia | english

8 Apr. 2014

Monitoring drives safely with PNOZmulti 2

Drives can be monitored safely using the new motion monitoring modules for the configurable control systems PNOZmulti 2.

The new motion monitoring modules from Pilz increase the productivity of your plant and machinery. Modules are available for safe monitoring of one axis or two axes. Using the industrial interface Mini I/O, all common incremental encoders can be connected using drive-specific connection cables.


Reduced costs at maximum safety

Safe motion monitoring is not only used to protect operating and maintenance staff; it's also important to avoid mechanical damage to plant and machinery if movement is too rapid, for example, thereby ensuring a smooth production process.

  • Implementation of safety functions in accordance with EN 61800-5-2 for adjustable speed electrical power drive systems
  • Comprehensive motion monitoring functions for high availability of your application
  • Simple configuration of the functions via certified software blocks in the PNOZmulti Configurator

 
Motion monitoring functions to monitor your drives:

  • Safe Speed Range: SSR
  • Safe Speed Monitoring: SSM
  • Safe Direction: SDI
  • Safe Operating Stop: SOS

As a result the configurable control system PNOZmulti 2 is now even more flexible and suitable for use in even more application areas. Automation: complete and simple!


Further information:

Configurable control systems PNOZmulti 2

Drives can be monitored safely using the new motion monitoring modules for the PNOZmulti 2.