Workshop on the collision measurement set PRMS for standard-compliant human-robot collaboration (HRC)

Objective

Technical specification ISO/TS 15066 defines biomechanical limit values for every region of the body to serve as a benchmark of a non-dangerous collision. In applications with human-robot collaborations (HRC) that observe the performance principle of force, it is necessary to use collision measurement in the validation phase to check whether these limit values are genuinely adhered to. The aim of the workshop is to perform force and pressure measurement and to interpret the measurement results correctly. This will enable you to carry out collision measurements independently in your own application.

Advanced

Contents

  • Functions and operation of the HRC collision measurement set
  • Force and pressure measurement
  • Evaluation and interpretation of measurement results
  • Measuring method
  • Identification of measuring point
  • Sensor positioning – correct attachment of the measuring instrument in the application
  • Determining alternative position
  • Collision measurement based on limit values of ISO/TS 15066

Target groups

  • Electricians
  • Maintenance engineers
  • Commissioning engineers
  • Design engineers
  • Project engineers
  • Programmers
  • Planners
  • Plant operators
  • System integrators

Note

After participation in the training, you will receive a certificate which is valid for four years. After this period, the certificate has to be renewed by attending the one-day workshop.

Benefits to you

  • Benefit from experience gained in over 3,000 HRC measurements.

A place on the training course is included when you buy the PRMS set. If you are hiring the PRMS set, the price for the training course depends on the hire period.

Collision measurement set PRMS

A place on the training course is included when you buy the PRMS set. If you are hiring the PRMS set, the price for the training course depends on the hire period.

Collision measurement set PRMS
Workshop on the collision measurement set PRMS for standard-compliant human-robot collaboration (HRC)
Duration
1 day
Time
Max. number of participants
Costs per participant
Date/availability
on request Enquiry
Places available Only few places left Closed

You would like to book this training on a different date, or at a different site and/or to book a different training type? Please contact us. We are happy to inform you personally.

Your individual enquiry
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Trainings

Telephone: +43 1 798 6263-0
E-Mail: seminare@pilz.at