Austria | english

Modular safety gate system

Gate. System. Safety.

Modular safety gate system

Are you looking for an individual safety gate solution that’s perfectly tailored to your application? Our modular safety gate system allows you the flexibility to combine individual components to suit your requirements.

Benefit from an economical series connection, rapid diagnostics, additional control and pushbutton elements plus an optional escape release.

Obtain information at the virtual exhibition: Safely monitoring safety gates

With our modular safety system, you can protect your employees from hazardous machine movements thanks to individual safety gate solutions. In addition to the protection of your employees from the machine, the machine should be protected from unauthorised access. You want to know how this works? This is simple: Use the modular safety system with the access permission system PITreader. This way you regulate the safe access and also the access permission of your machine, and you protect it from unauthorised access. Together with the configurable safe small controller PNOZmulti 2 you obtain a safe and economical complete solution.

More on the subject of Safety & Industrial Security

Safety gate monitoring with the modular safety gate system

The heart of the solution: the right safety gate sensor/safety gate switch

Safety gate sensor PSENslock

Safety gate sensor PSENslock

The non-contact safety gate sensors PSENslock provide secure safety gate monitoring and a non-contact magnetic interlock (500 or 1000 N) in just one unit. With this combination of safe position monitoring and process guarding, PSENslock units are designed for universal use – up to the highest category – and are also suitable for series connection.

More information about the PSENslock

Safety gate sensor PSENmlock

Safety gate sensor PSENmlock

The secure safety gate sensor PSENmlock has a holding force of 7500 N and offers safe interlocking and safe guard locking in just one product. This is possible because the guard locking has dual-channel operation. As a result the switch is particularly suitable for machines with a hazardous overrun, on which safe guard locking up to PL d or PL e is required.

More information about the PSENmlock

Series connection with Safety Device Diagnostics

Diagnostics and series connection with Safety Device Diagnostics

In combination with Safety Device Diagnostics (SDD) it is possible to have targeted control of individual switches and/or gates – without costly, individual wiring in the control cabinet. SDD also enables simple, comprehensive diagnostics on the safety switches, so reducing downtimes.

Escape release with PSENmlock

Maximum safety thanks to optional escape release

Two versions of the escape release can be combined with PSENmlock as an optional accessory: A bar is used to connect the PSENml escape release directly to the base unit, while the PSENml escape release cordset is mounted on the PSENmlock via a pull-push wire.

Door handle accessories

The right handle for optimum protection

With handles that are specifically tailored for use with the safety gate system PSENmlock, the result is an economical solution for safeguarding safety gates. Whether it’s a swing gate or sliding gate: we have the right handle for you. A comprehensive range of installation accessories is also available.

The perfect partner: simple operation with the pushbutton unit PITgatebox

Pushbutton unit PITgatebox

The pushbutton unit PITgatebox is ideal for combining with the two safety gate sensors PSENslock and PSENmlock . As a result you have additional control and pushbutton elements: from E-STOP pushbuttons and illuminated pushbuttons through to key switches and key-operated pushbuttons. The PITgatebox is available in a number of different versions and, with its robust, die cast zinc housing, is particularly resistant to shock, vibration and collision. Its slimline housing enables a space-saving installation on standard aluminium profile systems.

More information about PITgatebox

Benefits at a glance

  • Individual solution to suit the application
  • Extensive, modular portfolio
  • Numerous combination options
  • High quality thanks to certification to common safety standards
  • Can be integrated quickly into your plant
  • Easy to operate and maintain
  • Complete, one-stop solution that's safe and economical
  • Ideal for use in conjunction with Pilz safe control technology

Industry use:

Our product range: Modular safety gate system