Austria | english

Software small controllers

Software small controllers

PNOZmulti small controllers make design, configuration, documentation and commissioning simple. Easy diagnostic solutions reduce standstill times on your plant or machine. Our user-friendly software tools are available to do this: Create your safety circuit on the PC using the PNOZmulti Configurator. Use the tools from the Diagnostic solution PVIS for user-friendly diagnostics.

An overview of the benefits

  • PNOZmulti Configurator is a universal tool for all engineering phases – planning, project design, commissioning, operation and maintenance
  • Short time to market thanks to time and cost saving
  • PVIS minimises machine downtimes through the fast, effective rectification of faults
An overview of the benefits

PNOZmulti Configurator – Features

Advantages of the software tool for the small controllers PNOZmulti
  • Graphic tool for defining all functions of the devices
  • Access to many different safety functions (e.g. monitoring of E-STOP, two-hand, safety gates, etc.)
  • Configuration of hardware
  • Representation of a simple circuit diagram – how inputs and outputs on the devices are to be connected – using predetermined icons
  • Transfer of the circuit diagram to the base unit
  • Frequently used components of the circuit diagram can be grouped together into macro elements, saved in the macros library and reused

Features of the diagnostic solution PVIS

Features of the diagnostic solution PVIS
  • PVIS helps to visualise diagnostic information for PVIS-enabled controllers (such as small controllers PNOZmulti or drive technology PMC)
  • Software packet of PVIS OPC Configurator, PVIS OPC Server UA, PVIS ActiveX Control UA, PVIS OPC Server and PVIS ActiveX Control

Our product range: Software