Austria | english

Configurable control systems PNOZmulti 2

Many functions, flexible to use – The future-proof solution!

Configurable control systems PNOZmulti 2

Use the configurable control systems PNOZmulti 2 to implement multiple safety functions on your plant or machinery. The base units are only 45 mm wide and are expandable. As a result, the system can grow according to the requirements and size of your machine!

You create the safety architecture just once, independently of the higher level plant control. You can do this with the help of the intuitive software module PNOZmulti Configurator. In addition, PNOZmulti offers you various diagnostic possibilities. The diagnostic solution PVIS is easy to install and is selected in the PNOZmulti Configurator with just one click. Complete solutions with sensor technology, control devices and operator terminals round off the safe solution. That’s how to standardise your safety!

2nd generation small controllers PNOZmulti 2 – The success story continues!

Pilz continues to write the PNOZmulti success story. It started in 2002 with the first configurable safety system. Today, the small controllers PNOZmulti are in use in hundreds of thousands of applications. In the 2nd generation, the full function range of the "classic" PNOZmulti base units has been compressed into a design with 45 mm width. The base units have an illuminated display.

The modular structure is as flexible as your application. Safe analogue input modules, dual-pole output modules, motion monitoring modules and many more offer extensive possibilities for implementing state-of-the-art safety applications.

Count on the bestseller and the worldwide safety standard for all machine types. The simple, graphics configuration tool saves engineering costs because you can create your user program simply and intuitively on the PC. The software enables simple simulation of the safety configuration you created – offline and entirely without hardware.

Find out more in the video!

The successful PNOZmulti 2 system – Benefits to you

  • Certified hardware and software for reliable operation
  • Easy to configure thanks to user-friendly software tools
  • Short time to market because inputs and outputs are freely configurable
  • The appropriate modules for every requirement – flexible, simple, economical to expand
  • Comprehensive diagnostic options mean short downtimes
  • Fast commissioning thanks to simple wiring with plug-in terminals

A well-oiled team – Features of the control system PNOZmulti 2

A well-oiled team – Features of the control system PNOZmulti 2
  • Base units carry the configuration on removable program memory devices such as chip card or USB stick
  • Expansion modules for flexible, modular expansion according to the requirements of your application
  • Configuration tool PNOZmulti Configurator: one tool from project design to maintenance
  • Safe complete solutions in conjunction with sensor technology, operating and monitoring, control technology
  • Connection to common fieldbus systems and communication interfaces

The optimum line-up

PNOZmulti is used in numerous applications and across the widest range of industries: from controlling very simple machines to distributed plants. This is made possible by the intelligent merging of safety and control functions, the modular concept and the simple configuration. PNOZmulti is so flexible that it can also be adapted to suit your application – guaranteed!

The optimum line-up

Our product range: Small controllers PNOZmulti 2