Austria | english

Configurable compact control systems PNOZmulti Mini

As simple as a safety relay, as flexible as a controller

Configurable compact control systems PNOZmulti Mini

Do you need to monitor more than three safety functions? As conveniently as possible with minimal clicking in a software tool? Then the configurable safety relays PNOZmulti Mini are the right solution for you!

Play it safe with PNOZmulti Mini – the worldwide safety standard for all machine types. Independently of the standard control system, we provide your safety solution from a one-stop shop. PNOZmulti Mini can be adapted conveniently to growing requirements. You’re bound to like the compact design and the plain text display! Connect the configurable compact control systems PNOZmulti Mini to all common communication systems. The configurable safety relays can then be used with various different operational control systems.

The configurable compact control system PNOZmulti Mini – a worldwide safety standard for all machine types!

New: Small control systems PNOZmulti Mini now with POWERLINK connection

For the configurable compact control systems PNOZmulti Mini the new fieldbus module PNOZ mmc12p PL is now available for connection to a POWERLINK network. This means that the PNOZmulti Mini base units PNOZ mm01.p and PNOZ mm0.2p can be expanded on the left-hand side.

PNOZmulti Mini can also be connected to many other fieldbus systems, such as PROFIBUS-DP, DeviceNet, CANopen, CC-Link and EtherCAT for example. When expanded using the ETH communication module, PNOZmulti Mini also becomes a subscriber on Ethernet TCP/IP and Modbus. As a result, PNOZmulti offers a connection to all common fieldbus systems. Configuration within the software tool PNOZmulti Configurator is particularly user-friendly and saves time: You select the base unit and fieldbus module and set up to 128 virtual inputs and outputs.

New: Fieldbus module PNOZ mmc12p PL

PNOZmulti Mini – Benefits to you

  • Effective, from three safety functions
  • Save time and costs in all engineering phases with the software tool PNOZmulti Configurator
  • Maximum flexibility thanks to freely configurable inputs and outputs
  • Saves lots of space in the control cabinet due to the compact design
  • Rapid diagnostics thanks to customer text on the display

Features of the configurable compact control system PNOZmulti Mini

Features of the configurable compact control system PNOZmulti Mini
  • System functions are defined by the PNOZmulti Configurator
  • Depending on the wiring, safety categories up to PL e of EN ISO 13849-1 and SIL CL 3 of EN IEC 62061 are possible
  • Four base units to choose from: stand-alone; -T stand-alone (extended temperature range); modular expandable; modular expandable with integrated multi-link interface
  • Link modules and communication modules are available for modular expansion
  • Relay contact expansions using contact expansion modules PNOZsigma
  • Monitoring of E-STOP pushbuttons, operating mode selector switches, enable buttons, two-hand pushbuttons, safety gates, light curtains, light barriers, muting, safety mats

Our product range: PNOZmulti Mini