Austria | english

Mechatronic systems Pirobotics

Mechatronic systems from Pilz – for efficient, standard-compliant human-robot collaboration

Centrepiece of the mechatronic systems: the collision measurement set PROBms

Our mechatronic systems division benefits from our experiences gained from the fields of sensor, control and drive technology, as well as operator and visualisation systems. As automation specialists with safety as our core competency, our mechatronic systems offer innovative robotic solutions,which help you achieve a safe robot application.

Safe interaction between human and robot demands new solutions and technologies. Pilz will ensure that in future, human and machine is able to work more closely together in even greater safety, without using guards. That's why our mechatronic systems division is presenting the innovative collision measurement set PROBms.

PROBms is used in the validation of human-robot collaborations and serves to record force and pressure. Find out more now!


Mechatronic systems – Benefits to you

  • Highly compatible with other products and interfaces
  • Saves time and costs during project configuration
  • Flexible to use
  • Compliant with standards in accordance with DIN EN ISO 10218-2 and ISO/TS 15066
  • Guarantees high efficiency through Pilz customer care 24/7

Use of mechatronic systems

Our product range: Mechatronic systems

Pilz Austria

Pilz Ges.m.b.H. Safe Automation
Modecenterstraße 14
1030 Wien

Telephone: +43 1 7986263-0

Technical Support

Telephone: +43 1 7986263-444