Austria | english

PLC controllers

The appropriate solution for every automation project

Photo PSS 4000

With the PLC controllers we offer control systems that enable you to control both automation and safety functions within a project. Our PLC control systems are modular, i.e. you can put them together to suit your requirement. To do this, various head modules (with the main processor) and numerous I/O modules for safety and automation functions are available. You can simply adapt the system structure to suit your requirements. You can add or exchange the modules at will.

The PLC controllers PSSuniversal are a part of the automation system PSS 4000, and they are available for simple and sophisticated automation projects.

I/O module

For your automation project there is a large selection of I/O modules for safety-related, non-safety-related, digital and analogue signal processing. When individual changes are made to the system at a later date, simply add new modules or exchange existing ones. That gives you extreme flexibility.

PLC controllers with protection type IP67

The PSS67 PLC is the first safe and compact PLC controller with protection type IP67 for cabinet-free automation. It can be fully integrated into the automaton system PSS 4000 and it can be used for both safety and automation functions.

Modular and flexible for every application – Your benefits

  • Safety and automation functions are processed
  • Can be used as a stand-alone controller or in a network
  • Intuitive programming of complex functions
  • High degree of flexibility due to modular system structure
  • Extensive selection of modules to meet your exact requirements
Modular and flexible for every application

Technical features

Technical features of the PLC controllers and I/O systems
  • Real-time Ethernet SafetyNET p for safe communication
  • Controllers for railway, lifts/escalators and fire protection
  • Temperature-resistant controllers
  • Web-based visualisation with the software PASvisu

Industry uses – worldwide

Our product range PLC controllers:

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at