Protective devices do not prevent access or entry into the machine's danger zone, but safely shut down the hazardous movements when the protective device is activated. Such protective devices may include, for example, light barriers, light curtains, scanners, pressure-sensitive mats or two-hand control devices.
Protective devices
Protection against unexpected start-up/restart of a machine
Two-hand control devices prevent injuries to hands or other body parts. The machine function/control command can only be triggered by using both hands, which are in a safe position during this operation.
Standards for protective devices
Standard | Title |
---|---|
EN IEC 61496-1 |
Safety of machinery |
EN IEC 61496-2 |
Safety of machinery |
EN IEC 61496-3 |
Safety of machinery |
EN ISO 13855 |
Safety of machinery |
EN ISO 13851 |
Safety of machinery |
EN ISO 13856-1/-2/-3 |
Safety of machinery - Pressure-sensitive protective devices |