C standards are product standards; they contain detailed requirements for specific machinery with references to B standards. Two institutions are responsible for drafting these standards, namely CEN for European standards and CENELEC for electrical regulations.
Overview of product-specific standards (C standards)
Product standards
The most important C standards
Presses | |
---|---|
Machine tools safety - Presses - Part 1: General safety requirements | EN ISO 16092-1 |
Machine tools safety - Presses - Part 2: Safety requirement for mechanical presses | EN ISO 16092-2 |
Machine tools safety - Presses - Part 3: Safety requirements for hydraulic presses | EN ISO 16092-3 |
Machine tools safety - Presses - Part 4: Safety requirements for pneumatic presses | EN ISO 16092-4 |
Hydraulic press brakes | EN 12622 |
Plastics and rubber machines | EN 289 |
Industrial robots | |
---|---|
Part 1 Robots Part 2 Robot systems and integration | EN ISO 10218-1/2 |
Collaborative robots | ISO TS 15066 |
Machining centres | |
---|---|
Machine tools safety - Machining centres, milling machines, transfer machines - Part 1: Safety requirements | EN ISO 16090-1 |
Textile machinery | EN ISO 11111-1 to -7 |
Woodworking machines | EN ISO 19085-1 to 17 |
Laser processing machines | EN ISO 11553-1 to -3 |
Packaging machines | EN 415-1 to -10 |
---|
Paper machines | |
---|---|
Safety of machinery - Safety requirements for the design and construction of printing and paper converting machines | EN 1010-1 to -5 |
Safety of machinery - Safety requirements for the design and construction of paper-making and finishing machines | EN 1034-1 to -16 |
Thermoforming machines | EN 422, EN 12409 |
---|
Turning machines | EN ISO 23125 |
---|
Pressure metal diecasting units | EN 869 |
---|
Continuous handling equipment and systems | EN 619 |
---|
Power-operated doors | EN 12453 |
---|
Automated guided vehicle systems (AGV systems) | EN ISO 3691-1 to 6 |
---|
Pilz Österreich
Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich
Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at
Technischer Support
Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at
Was this article helpful?