Austria | english

How do demo, service and full version differ in PNOZmulti Configurator?

Functions Demo version Service version Full version
Load and save error stack x x x
Function elements max. 10 infinite infinite
Save project   x x
Load project from hardware   x x
Save project to hardware   x x
Dynamic programm display   x x
Print function   x x
Change project x   x
Password level 1 x   x
Password level 2 x x x
Password level 3 x x x
Project write protection x   x
Project need protection x   x
Import / export x   x
Create macro x   x