Austria | english

Small controllers

Configurable compact controllers PNOZmulti Mini

What are configurable inputs/outputs on the base units from the small controller PNOZmulti Mini?

The PNOZmulti Mini base units have 20 safe inputs, up to 8 of which can be configured as outputs for standard applications. In addition to 4 safe semiconductor outputs there are also 4 semiconductor outputs, which can be configured as outputs for standard applications or as test pulse outputs.

The required function for each of these configurable inputs/outputs can be assigned in the PNOZmulti Configurator. For example, the standard outputs are suitable for messages to higher level controllers.

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at