Austria | english

Small controllers

Software small controllers

What different licence models are available for the software tool PNOZmulti Configurator?

  • Demo Licence: Once it has been successfully installed, the Configurator is available in the demo version. Nothing else is needed for initial tests / getting to know the software.
  • Basic Licence: Single user licence, issued to one owner (company name and location/project must be stated).
  • User Licence: Discounted licence for an additional workstation, issued to the owner of a basic licence.
  • Lite Licence: Licence limited to the base units PNOZ m0p and the base units PNOZmulti Mini, for use on one workstation.
  • Multi User Licence: Multi-user licence, graduated according to the number of workstations (up to 25, 50, 100 and over 100).
  • Project Licence: Licence to use the software within a contractually limited framework.
  • Basic/User/Multi User/Project Upgrade Licence: Reduced-price licence for owners of a licence to upgrade to a newer version of the software.
  • Time Limited Licence: Basic licence limited to 2, 3 or 4 months.
Pilz Austria

Pilz Ges.m.b.H. Safe Automation
Modecenterstraße 14
1030 Wien
Austria

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technical Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at