Austria | english

Small controllers

Configurable control systems PNOZmulti 2

Which interface is preferred when a communication module is connected to the base unit PNOZ m B0?

As soon as a communication module is connected, the device automatically switches over to this interface on start-up. However, it is possible to switch back to USB via the display.

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at