Austria | english

Small controllers

Configurable safety systems PNOZmulti

What is the function of the contacts CI+/CI- and CO+/CO- on the base units PNOZmulti (PNOZ m1p, PNOZ m2p, PNOZ m3p, serial and ETH)?

The contacts can be used for cascading between two PNOZmulti systems or to exchange a safe signal. The contact CO+ can be used as a standard output.

Pilz Austria

Pilz Ges.m.b.H. Safe Automation
Modecenterstraße 14
1030 Wien
Austria

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technical Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at