Austria | english

Small controllers

Configurable small controllers PNOZmulti

With some small controllers PNOZmulti there is a "coated version" / types with an additional -T in the name. What does this mean?

On the "Coated version" / -T-type, the circuit board is covered with a protective coating. Benefit: the PNOZmulti is better protected against environmental influences. (Dust, swarf, corrosive gases etc.). The possibility of short-term condensation and an extended temperature range are other benefits.

Pilz Austria

Pilz Ges.m.b.H. Safe Automation
Modecenterstraße 14
1030 Wien
Austria

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technical Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at