Austria | english

Relays

Safety relays PNOZ X

In connection with the safety relay PNOZ, what is the meaning of an automatic, manual and monitored start?

  • Automatic start: the relays energise as soon as the input circuit is closed.
  • Manual start: a rising edge is expected in the start circuit.
  • Monitored start: a falling edge is expected in the start circuit.

 

Pilz Austria

Pilz Ges.m.b.H. Safe Automation
Modecenterstraße 14
1030 Wien
Austria

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technical Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at