Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Manipulator PRBT: High-performant module!

Manipulator PRBT

The 6-axis Manipulator PRBT is extremely flexible and mobile in use: Its compact design and low weight (only 19 kg) allow you to mount it in any direction. This despite its load capacity of 6 kg! The safe 24 V DC drive (in accordance with IEC 61800-5-2) supports trouble-free usage for mobile applications such as automated guided vehicle systems (AGVS).

The Manipulator features an operating range of up to 741 mm, high repetition accuracy (0.2 mm), and a speed of up to 90°/s. This makes the 6-axis robot arm usable in almost any application.

Service robotics modules – modular system

The service robotics modules allow you to assemble your individual service robotics application. Complement the Manipulator PRBT with the Pilz control and operating module and the ROS modules individually as per your requirements. Or integrate the robot arm into your existing application! All options are open to you:Benefit from our modular principle!

A high level of safety is guaranteed by the STO and SBC safety functions. Thanks to the plug&play principle, you can put the modules into operation quickly and easily. Intuitive programming is performed using the operating module’s operating and visualisation software. The Manipulator PRBT and the control and operating module form a package that is certified according to the EN ISO 10218-1 industrial robot standard. This makes the service robotics modules suitable for use in industrial and non-industrial environments.

Service robotics modules in use

Manipulator PRBT – An overview of your benefits

Advantages of the Manipulator PRBT
  • Manipulator features a load capacity of 6 kg
  • Use in mobile applications thanks to the safe 24 V DC drive, which conforms to to IEC 61800-5-2
  • compact design and low weight (19 kg)

Features of the manipulator PRBT

  • Safety functions: STO (safe torque off) and SBC (safe brake control)
  • Controller: Control modules PRCM, ROS
  • IP class: IP40
  • Power supply: 24 V DC, max. 15 A
Features of the manipulator module PRBT

ROS modules – the manufacturer-independent open-source software

With the ROS modules, we offer users high-quality ROS packages directly from the manipulator manufacturer. These meet industrial quality requirements and are ready for immediate use in industrial and service robotics environments.
Have we caught your interest? Our international hotline staff would be happy to advise you individually about ROS at ros@pilz.de.

ROS Logo

Our product range: Manipulator PRBT

Manipulator PRBT

PRBTs are powerful and compact manipulator modules for use in service robotics and industry.