Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

PMCtendo AC - Technical features

The energy-efficient servo motors PMCtendo SZ, which are available in different types and sizes, are suitable for new installations. When subsequently buying existing applications, servo motors PMCtendo AC are available.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMCtendo AC2.74/0/5/1/1/4/H/2

without brake; Feedback system Resolver 2-pole; Mo = 16.00 Nm Io = 6.50 A UN = 400 V nN = 2000 min-1 Jmot = 22.10 kgcm2.

Compare Download

PMCtendo AC2.62/1/M/1/2/5/H/3

with brake; Feedback system Hiperface multi-turn; Mo = 4.00 Nm Io = 2.50 A UN = 400 V nN = 3000 min-1 Jmot = 9.80 kgcm2.

Compare Download

PMCtendo AC2.73/0/5/1/2/5/H/3

without brake; Feedback system Resolver 2-pole; Mo = 12.00 Nm Io = 7.40 A UN = 400 V nN = 3000 min-1 Jmot = 17.40 kgcm2.

Compare Download

PMCtendo AC2.73/1/M/1/2/5/H/4

with brake; Feedback system Hiperface multi-turn; Mo = 12.00 Nm Io = 9.80 A UN = 400 V nN = 4000 min-1 Jmot = 26.90 kgcm2.

Compare Download

PMCtendo AC2.73/1/5/1/2/5/H/3

with brake; Feedback system Resolver 2-pole; Mo = 12.00 Nm Io = 7.40 A UN = 400 V nN = 3000 min-1 Jmot = 26.90 kgcm2.

Compare Download

PMCtendo AC2.65/0/5/1/2/5/H/3

without brake; Feedback system Resolver 2-pole; Mo = 10.00 Nm Io = 6.10 A UN = 400 V nN = 3000 min-1 Jmot = 11.90 kgcm2.

Compare Download

PMCtendo AC2.74/1/M/1/2/5/H/4

with brake; Feedbacksystem Hiperface multiturn; Mo = 16,00Nm Io = 13,10A UN = 400V nN = 4000min-1 Jmot = 31,60kgcm2

Compare Download

PMCtendo AC2.65/0/L/1/2/5/H/3

without brake; Feedback system Hiperface single-turn; Mo = 10.0 Nm Io = 6.1 A UN = 400 V nN = 3000 min-1 Jmot = 11.9 kgcm2.

Compare Download

PMCtendo AC2.75/0/L/1/2/5/H/3

without brake; Feedback system Hiperface single-turn; Mo = 20.0 Nm Io = 12.3 A UN = 400 V nN = 3000 min-1 Jmot = 26.8 kgcm2.

Compare Download

PMCtendo AC2.72/0/5/1/2/5/H/3

without brake; Feedback system Resolver 2-pole; Mo = 8.00 Nm Io = 4.90 A UN = 400 V nN = 3000 min-1 Jmot = 12.70 kgcm2.

Compare Download

PMCtendo AC2.74/0/M/1/2/5/H/3

without brake; Feedback system Hiperface multi-turn; Mo = 16.0 Nm Io = 9.8 A UN = 400 V nN = 3000 min-1 Jmot = 22.1 kgcm2.

Compare Download

PMCtendo AC2.75/1/5/1/2/5/H/4

with brake; Feedback system Resolver 2-pole; Mo = 20.00 Nm Io = 16.40 A UN = 400 V nN = 4000 min-1 Jmot = 36.30 kgcm2.

Compare Download

PMCtendo AC3.34/0/L/1/1/4/H/6

without brake; Feedback system Hiperface single-turn; Mo = 2.5 Nm Io = 3.44 A UN = 400 V nN = 6000 min-1 Jmot = 1.42 kgcm2.

Compare Download

PMCtendo AC2.73/1/5/1/2/6/H/3

with brake; Feedback system Resolver 2-pole; Mo = 12.00 Nm Io = 7.40 A UN = 400 V nN = 3000 min-1 Jmot = 26.90 kgcm2.

Compare Download

PMCtendo AC2.63/0/5/1/2/5/H/6

without brake; Feedback system Resolver 2-pole; Mo = 6.00 Nm Io = 7.40 A UN = 400 V nN = 6000 min-1 Jmot = 8.01 kgcm2.

Compare Download

PMCtendo AC2.74/0/L/1/2/5/H/4

without brake; Feedback system Hiperface single-turn; Mo = 16.0 Nm Io = 13.1 A UN = 400 V nN = 4000 min-1 Jmot = 22.1 kgcm2.

Compare Download

PMCtendo AC1.A4/0/L/1/2/5/H/2

without brake; Feedback system Hiperface single-turn; Mo = 24.0 Nm Io = 9.8 A UN = 400 V nN = 2000min-1 Jmot = 136.0 kgcm2.

Compare Download

PMCtendo AC2.63/0/5/1/2/5/H/3

without brake; Feedback system Resolver 2-pole; Mo = 6.00 Nm Io = 3.70 A UN = 400 V nN = 3000 min-1 Jmot = 8.01 kgcm2.

Compare Download

PMCtendo AC3.32/0/5/1/1/4/H/6

without brake; Feedback system Resolver 2-pole; Mo = 1.20 Nm Io = 1.65 A UN = 400 V nN = 6000 min-1 Jmot = 0.77 kgcm2.

Compare Download

PMCtendo AC3.32/0/M/1/1/4/H/6

without brake; Feedback system Hiperface multi-turn; Mo = 1.20 Nm Io = 1.65 A UN = 400 V nN = 6000 min-1 Jmot = 0.77 kgcm2.

Compare Download

PMCtendo AC3.34/0/5/1/1/4/H/3

without brake; Feedback system Resolver 2-pole; Mo = 2.50 Nm Io = 1.72 A UN = 400 V nN = 3000 min-1 Jmot = 1.42 kgcm2.

Compare Download

PMCtendo AC2.62/0/L/1/2/5/H/6

without brake; Feedback system Hiperface single-turn; Mo = 4.0 Nm Io = 4.9 A UN = 400 V nN = 6000 min-1 Jmot = 6.2 kgcm2.

Compare Download

PMCtendo AC3.31/0/L/1/1/4/H/3

without brake; Feedback system Hiperface single-turn; Mo = 0.60 Nm Io = 0.41 A UN = 400 V nN = 3000 min-1 Jmot = 0.42 kgcm2.

Compare Download

PMCtendo AC2.74/0/L/1/2/6/H/4

without brake; Feedback system Hiperface single-turn; Mo = 16.0 Nm Io = 13.1 A UN = 400 V nN = 4000 min-1 Jmot = 22.1 kgcm2.

Compare Download

PMCtendo AC3.34/0/L/1/6/5/H/3

without brake; Feedback system Hiperface single-turn; Mo = 2.5 Nm Io = 1.72 A UN = 400 V nN = 3000 min-1 Jmot = 1.42 kgcm2.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at