Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Servo amplifier PMCprotego D

PMCprotego D - Achieve more with safe motion

Servo amplifier PMCprotego D

Use the modern PMCprotego D servo amplifier as a drive controller wherever maximum flexibility and safety is required! The drive controller supports all relevant fieldbus systems, feedback and motor types. PMCprotego D can be easily integrated in existing system environments. As a result, openness towards standard market systems is guaranteed.

The "Safe Torque Off" (STO) function is already included in the basic version (on-board). A multitude of other safety functions,such as reduced speed, safe operating stop or safe standstill, can be easily implemented using the plug-in safety card PMCprotego S. The safety functions are independent of the motor and encoder type that is used. Thanks to the safe motion solution you can achieve a performance level up to PL e for each feedback.

Flexibility is key with PMCprotego: the servo amplifier can also be used as a safe-drive-based motion control system. Inserting the PMCprimo C option card into the second slot of the PMCprotego D creates the compact all-in-one motion control system.

 

Compelling benefits of the control technology leader

  • Drive-integrated safety functions up to PL e of EN/ISO 13849-1 with any feedback irrespective of the encoder type
  • supports numerous fieldbuses, feedbacks and motor types
  • Modular system with two slots for use with the safety card and I/O expansion card or motion control card
  • Low investment costs, because the device can be integrated in the existing automation environment
  • Safe brake control with vertical axis in combination with the PMCprotego S safety card
  • Reduce costs by using types with low supply voltage (1x 110 VAC to 3x 230 VAC, size 01-24)

Flexible drive controller – Properties of PMCprotego D

Flexible drive controller
  • 3 sizes with rated current 01-12A, 24A, 24-72A for various application areas
  • Safe Torque Off (STO) already included in the basic version, other safety functions in combination with a safety card
  • Slot for expansion cards (fieldbus, safety card, motion control card, etc.)
  • Servo amplifier for motors with feedback, such as resolvers or sine/cosine encoders (Hiperface, Endat), BiSS, incremental encoders or sensorless
  • Encoderless operation for synchronous and asynchronous motors up to 60,000 rpm
  • SD card slot for fast commissioning and servicing
  • Communication: EtherCAT, CANopen, SafetyNETp (in preparation) or, with option cards PROFINET, PROFIBUS
  • Mark of conformity for use worldwide

Simple control of any application using PMCprotego D

  • Extremely versatile, because more than 50 feedback systems and different motor technologies are supported
  • Complex challenges can be met without problem thanks to integrated control technology solutions (extremely quiet operation, e.g. for medical applications, and high motor speeds)
  • EU standards are met, e.g. standards concerning energy saving and safety technology
  • Extremely easy operation and handling for fast implementation and commissioning

 

Simple control of any application using PMCprotego D

Integrated diagnostics

The servo amplifier makes all information and messages available to the master control systems: 

  • Motor data
  • Controller data
  • Status of the various interfaces
  • Error messages
  • Warning messages
  • Motion sequences

And a graphics tool is available to help you prepare the data.

Monitor the state of your system at all times using PMCprotego D. This allows you to quickly eliminate any errors that occur. That way you save time when commissioning and during production!

 

Integrated diagnostics

Industry uses of the servo amplifier

Our product range: Servo amplifier PMCprotego D

PMCprotego D

The "safe torque off" function is also available in the basic version of the PMCprotego D safe servo amplifiers. The PMCprotego S safety card is integrated in the amplifier to provide safe motion, stop and brake functions.

Accessories for PMCprotego D

Choose from a wide range of compatible accessories. Please contact us if you require customised variants.

Energy store PMCenergy SD

Save energy with drive technology. The new energy stores PMCenergy SD save energy, used in conjunction with the servo amplifiers PMCprotego D and PMCtendo DD5!

Download

Please wait while data is being loaded

Please wait while data is being loaded

Pilz Austria

Pilz Ges.m.b.H. Safe Automation
Modecenterstraße 14
1030 Wien
Austria

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Technical Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at