Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Safe rope pull switch PSENrope - Technical features

The safe rope pull switch PSENrope ensures that the E-STOP function can be triggered at any point of the assembly line. It is available in various rigging lengths and housing materials.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN rs2.0-300

Rope pull switch, incl. E-STOP pushbutton, plastic housing, 2 x N/C + 2 x N/O contacts , 300 N max. spring force.

Accessories Compare Download

PSEN rs1.0-175

Rope pull switch, incl. E-STOP pushbutton, metal housing, 2 x N/C + 2 x N/O contacts , 175 N max. spring force.

Accessories Compare Download

PSEN rs1.0-300

Rope pull switch, incl. E-STOP pushbutton, metal housing, 2 x N/C + 2 x N/O contacts , 300 N max. spring force.

Accessories Compare Download

PSEN rs2.0-175

Rope pull switch, incl. E-STOP pushbutton, plastic housing, 2 x N/C + 2 x N/O contacts , 175 N max. spring force.

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at