Mechanical safety locking device PSENmech

PSENmech – And the gate stays closed!

Mechanical safety locking device PSENmech

As the big brother of the safety switch PSENmech, the safe mechanical safety locking device PSENmech offers an economical solution for safe monitoring of movable guards. The safety gate is securely locked until the hazardous machine movement has stopped. An unintended restart of the hazardous movement is prevented as long as the gate is open.

Expand PSENmech with the safety bolt PSENbolt

Combine the mechanical safety locking device PSENmech with the safety bolt PSENbolt and the result is a complete solution comprising mechanical bolt, handle and safety locking device.

The safety bolt is available in several versions. You can choose between standard versions and versions with a key. The latter enable the bolt to be locked in a certain position and thereby prevent the machine from restarting unintentionally, during maintenance for example.

Safety bolt PSENbolt

Economical, basic solution for safety gate monitoring with safe guard locking – Benefits to you

  • Suitable for accessible doors thanks to escape and emergency release options
  • Flexible and fast installation thanks to various actuators and an M12 connection
  • Long product service life as the head section and 3D actuator are made of metal
  • Housing is insensitive to dirt, dust-tight and waterproof
  • Suitable for connection to decentralised modules such as PDP67 thanks to M12, 5-pin product types
  • Safe complete solution with configurable safe small controllers PNOZmulti 2, for example
Mechanical safety locking device PSENmech with configurable safe small controller PNOZmulti 2

Features of the mechanical safety locking device PSENmech

Directions of actuation of the mechanical safety locking device PSENmech
  • Monitors the position of movable guards in accordance with EN 60947-5-1
  • Designed for applications up to PL e of EN ISO 13849-1, SIL CL 3 of EN IEC 62061 (2 devices must be used for the highest requirements)
  • Holding force: 1500 N
  • Directions of actuation: 5 (including from above)

Application options for the mechanical safety locking device

The safety locking device PSENmech is suitable for personnel and process protection and can be used in numerous industries and applications, such as the packaging and automotive industry or on machine tools, for example.

Particularly if you are looking for an economical basic solution for safety gate monitoring, the mechanical safety locking device PSENmech is right for your application. PSENmech can be supplemented with an escape release or emergency release.

Safety gate monitoring with the mechanical safety locking device PSENmech

Our product range: Mechanical safety locking device PSENmech

PSENmech with guard locking

Thanks to its metallic head, the safety switch PSENmech with guard locking (PSEN me5) offers greater robustness and can also be combined with an escape release or emergency release.

Accessories PSENmech

Accessories for the mechanical safety switch PSENmech with guard locking include various actuators, escape release and emergency release.
Secure safety gate system PSENmech with guard locking (PSEN me1)

PSENmech with guard locking (PSEN me1)

The first generation of the safety gate system PSENmech with guard locking (PSEN me1) ensures safe guard locking of the safety gate until the machine movement has stopped.

PSENmech with guard locking (PSEN me1)
Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at