Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Safe interlock and safe guard locking up to the highest safety category PL e with the safety gate system PSENmlock.

Safe interlock and safe guard locking up to the highest safety category PL e with the safety gate system PSENmlock.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSEN ml b 1.1 unit

Safety gate system with mechanical guard locking, basic version, IP67, 8pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 coded Sensor with actuator.

Accessories Compare Download

PSEN ml b 2.1 switch

Safety gate system with mechanical guard locking, basic version, IP67, 8pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 fully coded Sensor without actuator. Teach-in of new actuators up to 8 times

Accessories Compare Download

PSEN ml b 2.1 unit

Safety gate system with mechanical guard locking, basic version, IP67, 8pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 fully coded Sensor with actuator. Teach-in of new actuators up to 8 times

Accessories Compare Download

PSEN ml b 1.1 switch

Safety gate system with mechanical guard locking; basic version, IP67, 8pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 coded Sensor without actuator.

Accessories Compare Download

PSEN ml b 2.2 switch

Safety gate system with mechanical guard locking, basic version, IP67, 8pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 unique fully coded Sensor without actuator. Teach-in of new actuators not possible

Accessories Compare Download

PSEN ml 1.1 actuator

Safety gate system with mechanical guard locking; IP67; Content = 1 coded actuator.

Compare Download

PSEN ml b 2.2 unit

Safety gate system with mechanical guard locking, basic version , IP67, 8pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 unique coded Sensor with actuator. No teach in of new actuators.

Accessories Compare Download

PSEN ml 2.1 actuator

Safety gate system with mechanical guard locking; IP67; Content = 1 fully coded actuator.

Compare Download

PSEN ml s 2.2 unit

Safety gate system with mechanical guard locking, version for serial connection , IP67; 12pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 unique coded Sensor with actuator. No teach in of new actuators.

Accessories Compare Download

PSEN ml s 1.1 switch

Safety gate system with mechanical guard locking; version for serial connection, IP67; 12pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 coded Sensor without actuator

Accessories Compare Download

PSEN ml s 2.1 switch

Safety gate system with mechanical guard locking, version for serial connection, IP67; 12pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 fully coded Sensor without actuator; Teach-in of new actuators up to 8 times

Accessories Compare Download

PSEN ml s 1.1 unit

Safety gate system with mechanical guard locking; version for serial connection, IP67; 12pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 coded Sensor with actuator

Accessories Compare Download

PSEN ml s 2.2 switch

Safety gate system with mechanical guard locking, version for serial connection, IP67; 12pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 unique fully coded Sensor without actuator;

Accessories Compare Download

PSEN ml s 2.1 unit

Safety gate system with mechanical guard locking, version for serial connection, IP67; 12pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 fully coded Sensor with actuator. Teach-in of new actuators up to 8 times

Accessories Compare Download

PSEN ml 1.1 round actuator

Actuator for coded PSENmlock door systems without integrated accidental closure prevention. Content = 1 coded actuator

Compare Download

PSEN ml 2.1 round actuator

Actuator for fully coded and unique fully coded PSENmlock door systems without integrated accidental closure prevention. Content = 1 coded actuator

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at